Honeywell Laboratories - Singapore


Visitor Information!


How to Get to Honeywell Building!

By Car:

On ECP towards Changi, please turn off at Exit 2B Tampines.

On PIE towards Changi, please turn off at Exit 4A Simei Avenue leading to Xinlin Avenue.

Thereafter, follow the black and white directional signs along the road.

 

By Train:
The nearest MRT stations are

1)                 Bedok MRT (E8),

2)                 Tanah Merah MRT (E9),

3)                 Simei MRT(E10) and

4)                 Tampines MRT (E11)

Thereafter, you can take a cab to the Honeywell Building. The cab fare is about S$3.50 – S$4.50.
When the
Changi Airport MRT station is ready for operation, our building is approximately 8 minutes walking distance from the MRT.

 

By Bus:
The buses that arrive at these MRT stations are

Bedok MRT Station:
Bedok Bus Interchange: 7, 9, 14, 17, 18, 25, 26, 28, 30, 32, 33, 34, 35, 40, 66,

69, 87, 152, 197, 220, 222, 225, 226, 227, 228, 229, 401,

506, 854

Bus Stop A: 2, 9, 24, 31, 34, 35, 67, 222

Bus Stop B: 2, 24, 31, 67, 222

Tanah Merah MRT Station:

Bus Stop A & B: 2, 9, 12, 14, 24, 31, 34, 35

Simei MRT Station:

Bus Stop A: 290

Bus Stop B: 9, 290

Bus Stop C: 9

Tampines MRT Station:

Tampines Bus Interchange: 8, 10, 18, 19, 22, 23, 28, 29, 31, 37, 65, 67, 69, 72,

81, 290, 291, 292, 293, 294

Bus Stop A & B: 15, 21, 27, 294, 505

 

By Air:
Our nearest and most famous airport is located in Changi.

Taking a cab from the airport to the Honeywell Building would cost about S$6.50 – S$7.50.